CLEAN STEAM GENERATOR FOR HEALTHCARE STERILISATION
CLEAN STEAM GENERATOR FOR HEALTHCARE STERILISATION
Overview and features
The CSG-HS is a clean steam generation system designed to guarantee steam quality in all dynamic load changes to match the application.
Our specialist engineers conducted a worldwide research programme to understand the needs and challenges that our customers were facing in the generation of high quality steam within hospitals and healthcare, in particular the well-known industry problem of wet packs in the sterilisation process.
This research formed the foundation for a ‘ground up’ redesign of our CSG portfolio and the development of CSG-HS, enabling us to offer a clean steam generation solution that consistently delivers, with no drop in reliability even when demand peaks.
CSG-HS includes a range of innovative design features and is supplied packaged and ready to install with simple commissioning.
Our specialist engineers conducted a worldwide research programme to understand the needs and challenges that our customers were facing in the generation of high quality steam within hospitals and healthcare, in particular the well-known industry problem of wet packs in the sterilisation process.
This research formed the foundation for a ‘ground up’ redesign of our CSG portfolio and the development of CSG-HS, enabling us to offer a clean steam generation solution that consistently delivers, with no drop in reliability even when demand peaks.
CSG-HS includes a range of innovative design features and is supplied packaged and ready to install with simple commissioning.
|
![]() |
CSG-HS FOR YOUR CENTRAL STERILE SERVICES
The CSG-HS is designed for maximum performance and reliability – a steam supply you can count on without interruptions to your sterilisation processes
Unlike alternative steam solutions, the CSG-HS can be housed externally from your main Sterile Services Department. This means when routine maintenance is required, you can do it without entering the sterile envirnment – so less risk of contamination and less interruption to your sterilisation processes.

Why choose Spirax Sarco
- Expert advice on critical healthcare steam applications
- Single source of supply for steam solutions from plant to high-purity applications
- Engineered packages for seamless integration and faster field installation
- The reassurance of full supporting documentation
- Global presence with local service and support
- Support for sustainable manufacturing, from system concept to operational energy management.